??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Visualização
Formatos
Files
3D
Dimensão
2D

Seleção de modelos em CAD
22690.0455 Pin
HELP_VARIABLE
Company
Halder
Description
EH 22690. - Pin with female thread, spherical surface
Bill of material
22690.0455 Pin
BESTNR
Ref. No.
22690.0455
AUS
Version
with female thread, spherical surface
L1
±0.1
60 mm
D
Thread
M 20
D2
40.0 mm
T
38 mm
SW
36 mm
G
Weight
423 g
Embedded user actions